IESNA:LM-63-2002
[TEST]P1305406
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2301-906-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/3/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - EPHESUS (FORMERLY EATON)
[LUMCAT]EPH-08-640L-57-70-7F-HEG-A
[LUMINAIRE]EPHESUS LUMASPORT 8 LUMINAIRE
[MORE](8) 5700K, 70 CRI LEDS AND 7F BEAM SHAPE
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]91217
TILT=NONE
8 -1 1 46 1 1 1 1.5 1 0
1 1 648
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
80763 80685.8 80487.1 80140.5 79715.1 79151.7 78438.9 77660.3 76725.8 75651.6
74500.2 73248.6 71845.9 70410.4 68866.4 67173 62748.2 57753.3 52770 47629
42601.3 37969.5 33667.8 29348.1 25437.3 21892.8 18749.1 15905.9 13460.2 11321.7
9496.9 7900.4 6576.5 5416.9 4462.7 3633.2 2915.4 2299.5 1757.5 1281.1
883.7 558.4 305.5 134.7 41.1 0
